Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PCA2015-A1_S54451-B81-A1
Bill of material
S54451-B81-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
PCA2015-A1
SA700ID04
Product feature
PCA2015-A1 TAS ULE-614 Dialer
SA700ID05
Width
180.0 mm
SA700ID06
Depth
109.0 mm
SA700ID07
Height
35.0 mm
SA700ID08
mass (net)
kg
LINK
http://www.siemens.com/btproduct?S54451-B81-A1
SA810ID03
Manufacturer’s reference number
S54451-B81-A1
SA810ID04
Datanorm number
S54451-B81-A1
SA810ID06
GTIN number
SA810ID10
Description text
PCA2015-A1 TAS ULE-614 Dialer
SA810ID14
Quantity units
PCE
SA810ID15
1.000
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM Classcode
EC002687
ETIMCLASSN
ETIM Classname
Expansion module for surveillance systems
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_70_27_27
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.