Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PT2002-A1_S54451-B9-A1
Bill of material
S54451-B9-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
PT2002-A1
SA700ID04
Product feature
PT2002-A1 Fire station (AT)
SA700ID05
Width
200 mm
SA700ID06
Depth
157 mm
SA700ID07
Height
300 mm
SA700ID08
mass (net)
4.500 kg
LINK
http://www.siemens.com/btproduct?S54451-B9-A1
SA810ID03
Manufacturer’s reference number
S54451-B9-A1
SA810ID04
Datanorm number
S54451-B9-A1
SA810ID06
GTIN number
SA810ID10
Description text
Fire station (AT)
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Operating and display device for intrusion detection system
IFCEXPORT
IfcAsExport
IfcAlarm.USERDEFINED
OMNICLASSNU
Omniclass number
23-29 31 15
OMNICLASS
Omniclass title
Audible Fire Notification Devices
UNICLASSC
Uniclass code
Pr_75_75_50_02
LODLEVEL_
0,'None'
おすすめ
おすすめ情報がありません
ダウンロード(CADデータ)
プレビュー
3D
Characteristics Graph
2D