Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PC2002-A1_S54451-B2-A1
Bill of material
S54451-B2-A1
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
SA700ID04
Product feature
SA700ID05
Width
482 mm
SA700ID06
Depth
mm
SA700ID07
Height
44 mm
SA700ID08
mass (net)
kg
LINK
http://www.siemens.com/btproduct?S54451-B2-A1
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA810ID06
GTIN number
SA810ID10
Description text
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220421
ETIMCLASSC
ETIM Classcode
EC000200
ETIMCLASSN
ETIM Classname
Expansion module for surveillance systems
IFCEXPORT
IfcAsExport
IfcUnitaryControlElement.ALARMPANEL
OMNICLASSNU
Omniclass number
23-29 31 23 11
OMNICLASS
Omniclass title
Fire Alarm Central Station Transmitters
UNICLASSC
Uniclass code
Pr_75_70_27_27
LODLEVEL_
0,'None'
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Characteristics Graph
2D