Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PCA2005-A1_S54451-B53-A1
Bill of material
S54451-B53-A1
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
PCA2005-A1 Loop isolator (100V)
SA110ID05
Product type (ASN)
PCA2005-A1
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID05
Width
70.00 mm
SA700ID06
Depth
24.00 mm
SA700ID07
Height
116.00 mm
SA700ID08
mass (net)
0.07 kg
LINK
Product link
http://www.siemens.com/btproduct?S54451-B53-A1
SA810ID03
Order number
S54451-B53-A1
SA810ID04
Datanorm number
S54451-B53-A1
SA810ID06
GTIN number
SA810ID10
Description text
PCA2005-A1 Loop-Isolator (100V)
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210426
ETIMCLASSC
ETIM classcode
0
ETIMCLASSN
ETIM classname
0
IFCEXPORT
IfcExportAs
IfcElectricDistributionBoard.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 31 17
OMNICLASS
OmniClass title
Electrical Panel Boards
UNICLASSC
Uniclass code
Pr_80_51_51_06
SA740ID04
Approval markings
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D