IFC 4.0 제작
언어선택:
Deutsch
English
English
QBM4000-3 Differenzdruckfühler(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Pressure
Differential pressure sensor air and non-aggressive gas QBM..
QBM4000-3
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{siemens_bt_eu/hlkprodukte/fuehler/druckfuehler/druckdifferenzfuehlerfuerluftundnichtaggressivegaseqbm/qbm40003/qbm4000_3_s55720_s248.prj},{NB=QBM4000-3 Differenzdruckfühler(0)},{SA810ID03=S55720-S248},{SA71015ID04=186.000},{SA71015ID05=49.000},{SA71015ID06=86.000},{SA71015ID07=0.270},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA700ID11=0.00},{SA700ID12=70.00},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=QBM4000-3 Differenzdruckfühler},{SA110ID05=QBM4000-3},{PREVIEW=../../_pool_/75/83/a6v10392296.png},{BUSPROTOKOLL=KNX},{SA100ID04=Anlagenautomation},{SA700ID19=IP54},{SA700ID17=nein},{SA400ID03=Kunststoff},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QBM4000-3_S55720-S248
Bill of material
QBM4000-3 Differenzdruckfühler(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QBM4000-3 Diff. pressure sensor
QBM4000-3 Diff. pressure sensor
SA110ID05
Main product group
QBM4000-3
QBM4000-3
PREVIEW
Preview
../../_pool_/75/83/a6v10392296.png
../../_pool_/75/83/a6v10392296.png
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
KNX
KNX
SA100ID04
Sensor Application
Automation controls
SA71015ID04
Length
186.000
186.000
SA71015ID05
Width
49.000
49.000
SA71015ID06
Height
86.000
86.000
SA71015ID07
mass (net)
0.270
0.270
SA700ID18
Max. Operating Pressure
SA700ID19
Protection class (IP), evaluation electronics
IP54
IP54
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (in operation)
SA700ID11
Min. medium temperature (in operation)
0.00
0.00
SA700ID12
Max. Medium temperature (in operation)
70.00
70.00
SA700ID17
Condensation permitted
no
SA400ID03
Material of the housing
Plastic
Plastic
LINK
http://www.siemens.com/btproduct?S55720-S248
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55720-S248
S55720-S248
SA810ID04
Datanorm number
S55720-S248
S55720-S248
SA810ID06
GTIN number
7612914094155
7612914094155
SA810ID10
Description text
QBM4000-3 Diff. pressure sensor
QBM4000-3 Diff. pressure sensor
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC011468
EC011468
ETIMCLASSN
ETIM Classname
Pressure differential sensor
Pressure differential sensor
IFCEXPORT
IfcExportAs
IfcSensor.NOTDEFINED
IfcSensor.NOTDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_80_51_51_37
Pr_80_51_51_37
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
Characteristics Graph
2D