Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2546NG_S55720-S153
Bill of material
AQR2546NG Unterputzfühler Basismodul(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2546NG Flush-mounted sensor base module
SA110ID05
Main product group
AQR2546NG
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
110.000
SA71015ID05
Width
45.000
SA71015ID06
Height
64.000
SA71015ID07
mass (net)
0.130
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. Ambient temperature (operating)
LINK
http://www.siemens.com/btproduct?S55720-S153
SA810ID03
Order number
S55720-S153
SA810ID04
DataNorm number
S55720-S153
SA810ID06
GTIN number
7612914081964
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010952
ETIMCLASSN
ETIM classname
Room air quality sensor
IFCEXPORT
IfcExportAs
IfcSensor.CO2SENSOR
OMNICLASSNU
OmniClass number
23-27 11 17 13
OMNICLASS
OmniClass title
Carbon Dioxide (CO²) Concentration Measuring Instruments
UNICLASSC
Uniclass code
Pr_75_75_76_02
Doporučení
No recommendations available.
Stáhnout CAD model
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.