Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
QAP1030.200_BPZ:QAP1030.200
Bill of material
QAP1030.200 T.-Fühler NTC10k 2.0m(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
QAP1030.200 T. probe NTC10k 2.0m
SA110ID05
Main product group
QAP1030.200
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Plant Automation
SA71015ID04
Length
40.500
SA71015ID05
Width
6.000
SA71015ID06
Height
6.000
SA71015ID07
mass (net)
0.070
SA700ID19
Protection class (IP), evaluation electronics
IP65
LINK
Product link
http://www.siemens.com/btproduct?BPZ:QAP1030.200
SA740ID04
0.000
SA810ID03
Order number
BPZ:QAP1030.200
SA810ID04
DataNorm number
BPZ:QAP1030.200
SA810ID06
GTIN number
7612914048660
SA810ID10
Description text
QAP1030.200 T. probe NTC10k 2.0m
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM classcode
EC010900
ETIMCLASSN
ETIM classname
Cable temperature sensor, passive
IFCEXPORT
IFCExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-27 11 11 23
OMNICLASS
OmniClass title
Temperature Sensors
UNICLASSC
Uniclass code
Pr_75_75_76_88
为你推荐
没有建议信息
下载CAD模型
预览
3D
Characteristics Graph
2D