Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
VZM400 - 5 Port Mechanical Valve Metal Seal
Bill of material
VZM450-01-00
BODY
Body option
PORT
Port size
ACTUATOR
Actuator type
SUFFIX
Suffix for actuator
OPTION
Option
FOF
16 N
PT
1.0 mm
OT
2.0 mm
TT1
3.0 mm
TT2
0 deg
STATUS
Status off/on
THREAD
Thread on/off
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D