IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SS0750-01C2SDA2
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series S0700
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/s0700_jp/manifold_base/ss0750_s_ex500_base_asmtab.prj},{NB=SS0750-01C2SDA2_Px},{VS=1},{PORT1=C2},{PORT2=},{KIT=SDA2},{SIUNIT=},{OPTION1=},{OPTION2=},{OPTION3=},{OPTION4=},{OPTION5=},{OPTION6=},{PPATH=ss0750_s_ex500_base/assembly/ss0750_s_ex500_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS0750-S-BASE - Plug-in Manifold Stacking Base:EX500 Gateway Decentralized System
Bill of material
SS0750-01C2SDA2
VS
Stations
PORT1
Cylinder port size
(C2) With dia 2 One-touch fitting
(C3) With dia 3.2 One-touch fitting
(C4) With dia 4 One-touch fitting
(N1) With dia 1/8 One-touch fitting
(N3) With dia 5/32 One-touch fitting
(C2) With dia 2 One-touch fitting
(C3) With dia 3.2 One-touch fitting
(C4) With dia 4 One-touch fitting
(N1) With dia 1/8 One-touch fitting
(N3) With dia 5/32 One-touch fitting
PORT2
P/R port size
(-) With dia 8 One-touch fitting
(C6) With dia 6 One-touch fitting
(C8) With dia 8 One-touch fitting
(N7) With dia 1/4 One-touch fitting
(N9) With dia 5/16 One-touch fitting
(-) With dia 8 One-touch fitting
(C6) With dia 6 One-touch fitting
(C8) With dia 8 One-touch fitting
(N7) With dia 1/4 One-touch fitting
(N9) With dia 5/16 One-touch fitting
KIT
Kit type
(SDA2) DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP
(SD0) Without SI unit
(SDA2) DeviceNet, PROFIBUS DP, CC-Link, EtherNet/IP
(SD0) Without SI unit
SIUNIT
SI unit output polarity
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
OPTION1
Option:With back pressure check valve
(-) None
(B) With back pressure check valve (All stations)
(-) None
(B) With back pressure check valve (All stations)
OPTION2
Option:DIN rail mounting
(-) None
(D) With DIN rail (Rail length: Standard)
(D0) Without DIN rail (With bracket)
(D2) For 2 stations
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(-) None
(D) With DIN rail (Rail length: Standard)
(D0) Without DIN rail (With bracket)
(D2) For 2 stations
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
OPTION3
Option:Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
OPTION4
Option:With name plate
(-) None
(N) With name plate
(-) None
(N) With name plate
OPTION5
Option:External pilot
(-) None
(R) External pilot
(-) None
(R) External pilot
OPTION6
Option:Built-in silencer
(-) None
(S) Built-in silencer
(-) None
(S) Built-in silencer
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D