IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SV1100-5FU-C-C3
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV1000 5 Port Solenoid Valve
Accessories
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sv/sv1000/accessories/sv1_00_16_asmtab.prj},{NB=SV1100-5FU-C-C3},{ACTUATION=1},{PILOT=},{VALVE=},{VOLTAGE=5},{SUPPRESSOR=U},{OVERRIDE=},{TYPE=(C) Cassette base type 16 with manifold block},{WIRING=},{PORT=C3},{OMSC=},{PPATH=sv1_00_16/assembly/sv1_00_16_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SV1_00_16 - Cassette Base Type 16 Solenoid Valves With Manifold Block
Bill of material
SV1100-5FU-C-C3
ACTUATION
Type of actuation
(1) 2 position single
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(A) 4 position dual 3 port valve: N.C./N.C.
(B) 4 position dual 3 port valve: N.O./N.O.
(C) 4 position dual 3 port valve: N.C./N.O.
(1) 2 position single
(2) 2 position double
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(A) 4 position dual 3 port valve: N.C./N.C.
(B) 4 position dual 3 port valve: N.O./N.O.
(C) 4 position dual 3 port valve: N.C./N.O.
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
VALVE
Back pressure check valve
(-) None
(K) Built-in
(-) None
(K) Built-in
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
SUPPRESSOR
Light/Surge voltage suppressor
(U) With light/surge voltage suppressor
(R) With surge voltage suppressor
(U) With light/surge voltage suppressor
(R) With surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(-) Non-locking push type
(D) Push-turn locking slotted type
TYPE
Manifold block type
(C) Cassette base type 16 with manifold block
WIRING
Manifold wiring specifications
(-) Double wiring
(S) Single wiring
(-) Double wiring
(S) Single wiring
PORT
A/B port size
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
(C3) Dia 3.2 one-touch fitting
(C4) Dia 4 one-touch fitting
(C6) Dia 6 one-touch fitting
(N1) Dia 1/8 one-touch fitting
(N3) Dia 5/32 one-touch fitting
(N7) Dia 1/4 one-touch fitting
OMSC
Made to order
(-) None
(-X90) Main valve fluororubber
(-) None
(-X90) Main valve fluororubber
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D