IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SS5V4-10FD1-02U-C8 00-5FU
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SV
SV4000 5 Port Solenoid Valve
Manifold Assembly
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sv/sv4000/manifold_assembly/ss5v4_f_asmtab.prj},{NB=SS5V4-10FD1-02U-C8_00-5FU_11_D},{BASE=(10) Tie-rod base},{DIRECTION=1},{VS=2},{LOCATION=U},{BLOCK=},{PORT=C8},{RAIL=},{WIRING=D},{VV=Valve SPEC=>},{PILOT=},{VOLTAGE=5},{SUPPRESSOR=U},{OVERRIDE=},{OMSC=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{NO17=},{NO18=},{NO19=},{NO20=},{PPATH=../ss5v4_f/assembly/ss5v4_f_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS5V4-F - Tie-rod Base: D-sub Connector
Bill of material
SS5V4-10FD1-02U-C8_00-5FU
BASE
Base type
(10) Tie-rod base
DIRECTION
Connector entry direction
(1) Upward
(2) Lateral
(1) Upward
(2) Lateral
VS
Valve stations
SNUMBER
Maximum available number of solenoids
4
LOCATION
P/E port location
(U) U side
(D) D side
(B) Both sides
(U) U side
(D) D side
(B) Both sides
BLOCK
SUP/EXH block assembly specifications
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
(-) Internal pilot
(S) Internal pilot/Built-in silencer
(R) External pilot
(RS) External pilot/Built-in silencer
PORT
A/B port size
(C8) Dia 8 one-touch fitting & P,E Port: Dia 12 one-touch fitting
(C10) Dia 10 one-touch fitting & P,E Port: Dia 12 one-touch fitting
(C12) Dia 12 one-touch fitting & P,E Port: Dia 12 one-touch fitting
(02) Rc1/4 & P,E Port: Rc3/8
(03) Rc3/8 & P,E Port: Rc3/8
(02F) G1/4 & P,E Port: G3/8
(03F) G3/8 & P,E Port: G3/8
(N9) Dia 5/16 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(N11) Dia 3/8 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(02N) NPT1/4 & P,E Port: NPT3/8
(03N) NPT3/8 & P,E Port: NPT3/8
(02T) NPTF1/4 & P,E Port: NPTF3/8
(03T) NPTF3/8 & P,E Port: NPTF3/8
(C8) Dia 8 one-touch fitting & P,E Port: Dia 12 one-touch fitting
(C10) Dia 10 one-touch fitting & P,E Port: Dia 12 one-touch fitting
(C12) Dia 12 one-touch fitting & P,E Port: Dia 12 one-touch fitting
(02) Rc1/4 & P,E Port: Rc3/8
(03) Rc3/8 & P,E Port: Rc3/8
(02F) G1/4 & P,E Port: G3/8
(03F) G3/8 & P,E Port: G3/8
(N9) Dia 5/16 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(N11) Dia 3/8 one-touch fitting & P,E Port: Dia 3/8 one-touch fitting
(02N) NPT1/4 & P,E Port: NPT3/8
(03N) NPT3/8 & P,E Port: NPT3/8
(02T) NPTF1/4 & P,E Port: NPTF3/8
(03T) NPTF3/8 & P,E Port: NPTF3/8
RAIL
DIN rail length specified
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
(-) Direct mounting
(D) DIN rail mounting (With DIN rail)
(D0) DIN rail mounting (Without DIN rail)
(D3) For 3 stations
(D4) For 4 stations
(D5) For 5 stations
(D6) For 6 stations
(D7) For 7 stations
(D8) For 8 stations
(D9) For 9 stations
(D10) For 10 stations
(D11) For 11 stations
(D12) For 12 stations
(D13) For 13 stations
(D14) For 14 stations
(D15) For 15 stations
(D16) For 16 stations
(D17) For 17 stations
(D18) For 18 stations
(D19) For 19 stations
(D20) For 20 stations
WIRING
Wiring specification
(D) All double wiring
(S) All single wiring
(DS) Specified layout
(D) All double wiring
(S) All single wiring
(DS) Specified layout
VV
Valve SPEC=>
PILOT
Pilot type
(-) Internal pilot
(-) Internal pilot
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(5) 24 VDC
(6) 12 VDC
SUPPRESSOR
Light/surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(R) With surge voltage suppressor (Non-polar)
OVERRIDE
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(-) Non-locking push type
(D) Push-turn locking slotted type
OMSC
Made to order
(-) None
(-X90) Main valve fluoro rubber
(-) None
(-X90) Main valve fluoro rubber
NO1
Station 1
1_2PSD
2_2PD
3_3PC
4_3PE
5_3PP
Y_BPD
1_2PSD
2_2PD
3_3PC
4_3PE
5_3PP
Y_BPD
NO2
Station 2
1_2PSD
2_2PD
3_3PC
4_3PE
5_3PP
Y_BPD
1_2PSD
2_2PD
3_3PC
4_3PE
5_3PP
Y_BPD
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
NO17
Station 17
N/A
N/A
NO18
Station 18
N/A
N/A
NO19
Station 19
N/A
N/A
NO20
Station 20
N/A
N/A
JUDGE
Judgement of solenoids number
In allowable range
COM
Comment
-
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D