IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SX3140-5G-Q
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SX
Series SX3000
sx3000_single_parts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sx/sx3000/sx3000_single_parts/sx40.prj},{NB=SX3140-5G-Q},{IDNR=},{MODEL=SX3},{ACTUATION=1},{PILOT=},{VOLTAGE=5},{COMMON=},{ENTRY=G},{SUPPRESSOR=},{OVERRIDE=},{PORT=},{THREAD=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SX40 - Body ported Valve
Bill of material
SX3140-5G-Q
ACTUATION
Actuation
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
PILOT
Pilot
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
VOLTAGE
Rated voltage
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
(9) Less than 50 VDC
(5) 24V DC
(6) 12V DC
(V) 6V DC
(S) 5V DC
(R) 3V DC
(9) Less than 50 VDC
COMMON
Common
(-) Positive common
(N) Negative common
(-) Positive common
(N) Negative common
ENTRY
Electrical entry
(G) Grommet (300mm lead wire)
(H) Grommet (600mm lead wire)
(L) L plug connector(300mm lead wire)
(LN) L plug connector(Without lead wire)
(LO) L plug connector(Without connector)
(M) M plug connector(300mm lead wire)
(MN) M plug connector(Without lead wire)
(MO) M plug connector (Without connector)
(G) Grommet (300mm lead wire)
(H) Grommet (600mm lead wire)
(L) L plug connector(300mm lead wire)
(LN) L plug connector(Without lead wire)
(LO) L plug connector(Without connector)
(M) M plug connector(300mm lead wire)
(MN) M plug connector(Without lead wire)
(MO) M plug connector (Without connector)
SUPPRESSOR
Indicator light and surge voltage suppressor
(-) Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
(-) Without indicator light and surge voltage suppressor
(S) With surge voltage suppressor
(Z) With indicator light and surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push style
(D) Push-turn-locking slotted style
(-) Non-locking push style
(D) Push-turn-locking slotted style
PORT
A/B port size
(-) Without subplate
(01) 1/8 With subplate
(-) Without subplate
(01) 1/8 With subplate
THREAD
Thread
(-) Rc (PT)
(F) G(PF)
(N) NPT
(T) NPTF
(-) Rc (PT)
(F) G(PF)
(N) NPT
(T) NPTF
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D