IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SS5Y7-20SA-03
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SY
SY7000 5 Port Solenoid Valve
Manifold Assembly
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sy/sy7000_old/manifold_assembly/ss5y7_20sa_assy_asmtab.prj},{NB=SS5Y7-20SA-03_20-5LOZ-02_111_D},{SIUNIT=},{VS=3},{THREAD1=},{CE=},{VV=Valve SPEC=>},{COIL=},{VOLTAGE=(5) 24 VDC},{SUPPRESSOR=Z},{MANUAL=},{ABSIZE=02},{THREAD2=},{NO1=1},{NO2=1},{NO3=1},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{NO13=},{NO14=},{NO15=},{NO16=},{WIRING=D},{PPATH=../ss5y7_20sa/assembly/ss5y7_20sa_assy_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS5Y7-20SA - Body Ported Manifold Assembly Bar Stock Type/EX510 Gateway-type Serial Transmission System
Bill of material
SS5Y7-20SA-03
SIUNIT
SI unit specification
(-) NPN output (+COM.)
(N) PNP output (-COM.)
(-) NPN output (+COM.)
(N) PNP output (-COM.)
WIRING2
Wiring specification
(D) Double wiring
VS
Stations
SNUMBER
Maximum available number of solenoids
6
THREAD1
Thread type
(-) Rc
(00N) NPT
(00T) NPTF
(00F) G
(-) Rc
(00N) NPT
(00T) NPTF
(00F) G
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
VV
Valve SPEC=>
COIL
Coil specifications
(-) Standard
(T) With power saving circuit
(-) Standard
(T) With power saving circuit
VOLTAGE
Rated voltage
(5) 24 VDC
SUPPRESSOR
Light/Surge voltage suppressor
(Z) With light/surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
(Z) With light/surge voltage suppressor
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
ABSIZE
A/B port size
(02) 1/4
(C8) One-touch fitting for dia 8
(C10) One-touch fitting for dia 10
(N9) One-touch fitting for dia 5/16
(N11) One-touch fitting for dia 3/8
(02) 1/4
(C8) One-touch fitting for dia 8
(C10) One-touch fitting for dia 10
(N9) One-touch fitting for dia 5/16
(N11) One-touch fitting for dia 3/8
THREAD2
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
NO1
Station 1
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(Y) Blanking plate/double wiring
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(Y) Blanking plate/double wiring
NO2
Station 2
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(Y) Blanking plate/double wiring
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(Y) Blanking plate/double wiring
NO3
Station 3
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(Y) Blanking plate/double wiring
(1) 2-position single/double wiring
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(Y) Blanking plate/double wiring
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
NO13
Station 13
N/A
N/A
NO14
Station 14
N/A
N/A
NO15
Station 15
N/A
N/A
NO16
Station 16
N/A
N/A
JUDGE
Judgement of solenoids number
Out of allowable range
WIRING
Wiring specification
(D) Double wiring
(S) Specified layout
(D) Double wiring
(S) Specified layout
COM
Comment
-
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D