IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
30-SY9120-5G-02
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SY
SY9000 5 Port Solenoid Valve
Single Unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/sy/sy9000_old/single_unit/30_sy9_20_su.prj},{NB=30-SY9120-5G-02},{ACTUATION=1},{COIL=},{VOLTAGE=5},{ENTRY=G},{SUPPRESSOR=},{MANUAL=},{ABSIZE=02},{THREAD=},{OMSC=},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
30-SY9_20 - UL Standard Compliant Body Ported Valve/Single Unit
Bill of material
30-SY9120-5G-02
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
COIL
Coil specifications
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
(-) Standard
(T) With power saving circuit (24 VDC, 12 VDC only)
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(B) 24 VAC
ENTRY
Electrical entry
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(Y) DIN terminal, With connector
(DO) DIN terminal, Without connector
(YO) DIN terminal, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
(G) Grommet, Lead wire length 300 mm
(H) Grommet, Lead wire length 600 mm
(L) L-type plug connector, Lead wire length 300 mm
(LN) L-type plug connector, Without lead wire
(LO) L-type plug connector, Without connector
(M) M-type plug connector, Lead wire length 300 mm
(MN) M-type plug connector, Without lead wire
(MO) M-type plug connector, Without connector
(D) DIN terminal, With connector
(Y) DIN terminal, With connector
(DO) DIN terminal, Without connector
(YO) DIN terminal, Without connector
(WO) M8 connector, Without connector cable
(W1) M8 connector,With connector cable/Cable length 0.3m
(W2) M8 connector,With connector cable/Cable length 0.5m
(W3) M8 connector,With connector cable/Cable length 1m
(W4) M8 connector,With connector cable/Cable length 2m
(W5) M8 connector,With connector cable/Cable length 3m
(W6) M8 connector,With connector cable/Cable length 4m
(W7) M8 connector,With connector cable/Cable length 5m
(WAO) Without connector cable
(WA1) With connector cable/Cable length 0.3m
(WA2) With connector cable/Cable length 0.5m
(WA3) With connector cable/Cable length 1m
(WA4) With connector cable/Cable length 2m
(WA5) With connector cable/Cable length 3m
(WA6) With connector cable/Cable length 4m
(WA7) With connector cable/Cable length 5m
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar)
(U) With light/surge voltage suppressor (Non-polar)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
ABSIZE
A/B port size
(02) 1/4
(03) 3/8
(C8) One-touch fitting for dia 8
(C10) One-touch fitting for dia 10
(C12) One-touch fitting for dia 12
(N9) One-touch fitting for dia 5/16
(N11) One-touch fitting for dia 3/8
(02) 1/4
(03) 3/8
(C8) One-touch fitting for dia 8
(C10) One-touch fitting for dia 10
(C12) One-touch fitting for dia 12
(N9) One-touch fitting for dia 5/16
(N11) One-touch fitting for dia 3/8
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
OMSC
Made to order
(-) None
(-X90) Main valve fluoro rubber
(-) None
(-X90) Main valve fluoro rubber
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D