IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SS5YJ3-46-02-M5
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SYJ
SYJ3000 Rubber Seal/4/5Port Solenoid Valve
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/syj/syj3000/manifold_base/ss5yj3_46_base.prj},{NB=SS5YJ3-46-02-M5},{MOUNTING=},{VS=2},{ABSIZE=M5},{PRTYPE=},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SS5YJ3-46-BASE - Individual wiring:Common SUP/Individual EXH:Type 46 (5 Port/Base mounted)
Bill of material
SS5YJ3-46-02-M5
MOUNTING
Valve mounting direction
(-) Single solenoid pilot valve is on opposite side as the A,B port
(S) Single solenoid pilot valve is on same side as the A,B port
(-) Single solenoid pilot valve is on opposite side as the A,B port
(S) Single solenoid pilot valve is on same side as the A,B port
VS
Stations
ABSIZE
A/B port size
(M5) M5x0.8
(C4) One-touch fitting for dia 4
(N3) One-touch fitting for dia 5/32"
(M5) M5x0.8
(C4) One-touch fitting for dia 4
(N3) One-touch fitting for dia 5/32"
PRTYPE
P port thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D