IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
SYJ3130-5WAO
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SYJ
SYJ3000 Rubber Seal/4/5Port Solenoid Valve
Single Unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/syj/syj3000/single_unit/syj3_3_wa_valve.prj},{NB=SYJ3130-5WAO},{ACTUATION=1},{BODY=0},{VOLTAGE=5},{ENTRY=WAO},{SUPPRESSOR=},{MANUAL=},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
SYJ3_3_WA_SU - M8 Connector Conforming to IEC60947-5-2 Standard(Base Mounted(4 Port))/Single Unit
Bill of material
SYJ3130-5WAO
ACTUATION
Type of actuation
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
(1) 2 position single solenoid
(2) 2 position double solenoid
(3) 3 position closed center
(4) 3 position exhaust center
(5) 3 position pressure center
BODY
Body option
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
(0) Pilot valve individual exhaust for the pilot valve
(3) Common exhaust type for main and pilot valve
VOLTAGE
Rated voltage
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
(5) 24 VDC
(6) 12 VDC
(V) 6 VDC
(S) 5 VDC
(R) 3 VDC
ENTRY
Electrical entry
(WAO) Without connector Cable
(WA1) M8 connector/With connector cable/Cable length 300 mm
(WA2) M8 connector/With connector cable/Cable length 500 mm
(WA3) M8 connector/With connector cable/Cable length 1000 mm
(WA4) M8 connector/With connector cable/Cable length 2000 mm
(WA7) M8 connector/With connector cable/Cable length 5000 mm
(WAO) Without connector Cable
(WA1) M8 connector/With connector cable/Cable length 300 mm
(WA2) M8 connector/With connector cable/Cable length 500 mm
(WA3) M8 connector/With connector cable/Cable length 1000 mm
(WA4) M8 connector/With connector cable/Cable length 2000 mm
(WA7) M8 connector/With connector cable/Cable length 5000 mm
SUPPRESSOR
Light/Surge voltage suppressor
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
(-) Without light/surge voltage suppressor
(S) With surge voltage suppressor
(Z) With light/surge voltage suppressor
(R) With surge voltage suppressor (Non-polar type)
(U) With light/surge voltage suppressor (Non-polar type)
MANUAL
Manual override
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
(-) Non-locking push type
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D