IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VF5120-1D1-02
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VF
Series VF5000
vf5000_single_parts
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vf/vf5000/vf5000_single_parts/vf5000.prj},{NB=VF5120-1D1-02},{IDNR=},{MODEL=VF5000},{ACTUATION=1},{TYPE=2},{BODY=0},{PRESSURE=},{COIL=},{VOLTAGE=1},{ENTRY=D},{SUPPRESSOR=},{MANUAL=},{PORT=02},{THREAD=},{SPECIAL=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VF5000 - Pilot Operated 5 Port Solenoid Valve / Single Unit
Bill of material
VF5120-1D1-02
ACTUATION
Type of actuation
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
TYPE
Body model
(2) Body ported
(4) Base Mounted
(2) Body ported
(4) Base Mounted
BODY
Body option
(0) Pilot valve individual exhaust
(3) Main/Pilot valve common exhaust
(0) Pilot valve individual exhaust
(3) Main/Pilot valve common exhaust
PRESSURE
Pressure specification
() Standard (0.7 MPa)
(K) High-pressure type (1 MPa)
() Standard (0.7 MPa)
(K) High-pressure type (1 MPa)
COIL
Coil specification
() Standard
(T) With power saving circuit
() Standard
(T) With power saving circuit
VOLTAGE
Rated voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC (115 VAC)
(4) 220 VAC (230 VAC)
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC
(B) 24 VAC
ENTRY
Electrical entry
(D) DIN terminal with connector
(DO) DIN terminal without connector
(Y) DIN terminal with connector (EN175301-803)
(YO) DIN terminal without connector (EN175301-803)
(T) Conduit terminal
(D) DIN terminal with connector
(DO) DIN terminal without connector
(Y) DIN terminal with connector (EN175301-803)
(YO) DIN terminal without connector (EN175301-803)
(T) Conduit terminal
SUPPRESSOR
Light/surge voltage suppressor
() Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
() Without light/surge voltage suppressor
(Z) With light/surge voltage suppressor
MANUAL
Manual override
() Non locking push style
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
() Non locking push style
(D) Push-turn locking slotted type
(E) Push-turn locking lever type
PORT
A B Port size
(02) 1/4
(03) 3/8
(02) 1/4
(03) 3/8
THREAD
Thread type
() Rc
(F) G
(N) NPT
(T) NPTF
() Rc
(F) G
(N) NPT
(T) NPTF
SPECIAL
Made to order
() None
(X500) Pilot exhaust port with piping thread (M3)
() None
(X500) Pilot exhaust port with piping thread (M3)
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D