IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VFR4100-1F
SMC
bp1_solenoid_valve
4+5 port solenoid valve
VFR4000 5 Port Solenoid Valve
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vfr4000/manifold_base/vfr4_0_valve.prj},{NB=VFR4100-1F_VALVE},{SYMBOL=1},{BOPTION=0},{PILOT=},{COIL=1},{ENTRY=(F) Plug-in type, conduit type},{OPTION=},{MANUAL=},{CE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VFR4_0_VALVE - Plug-in Type: Single Unit/For Manifold Mounting
Bill of material
VFR4100-1F
SYMBOL
Symbol
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
BOPTION
Body option
(0) Standard
(1) Direct manual override
(0) Standard
(1) Direct manual override
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil rated voltage
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
ENTRY
Electrical entry
(F) Plug-in type, conduit type
OPTION
Option
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
MANUAL
Pilot valve manual override
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D