IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VV5FR5-01T-021-04
SMC
bp1_solenoid_valve
4+5 port solenoid valve
VFR5000 5 Port Solenoid Valve
Manifold Assembly
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vfr5000/manifold_assembly/vv5fr5_01t_asmtab.prj},{NB=VV5FR5-01T-021-04_0-1F_11},{VS=2},{SYMBOL=1},{PORT=04},{THREAD=},{CE=},{VV=Valve SPEC=>},{BOPTION=0},{PILOT=},{COIL=1},{ENTRY=(F) Plug-in type, conduit type},{OPTION=},{MANUAL=},{NO1=1},{NO2=1},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{PPATH=../vv5fr5_01t/assembly/vv5fr5_01t_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VV5FR5-01T - Plug-in Type: With Terminal Block
Bill of material
VV5FR5-01T-021-04
VS
Stations
SYMBOL
Symbol
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
(1) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Side
(2) Passage P: Common-Passage EA, EB: Common, Porting specification A, B: Bottom
PORT
Port size
(04) P, EA, EB port size 3/4, A, B port size: 1/2
(06) P, EA, EB port size 3/4, A, B port size: 3/4
(04) P, EA, EB port size 3/4, A, B port size: 1/2
(06) P, EA, EB port size 3/4, A, B port size: 3/4
THREAD
Thread type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
CE
CE-compliant
(-) None
(Q) CE-compliant
(-) None
(Q) CE-compliant
VV
Valve SPEC=>
BOPTION
Body option
(0) Standard
(1) Direct manual override
(0) Standard
(1) Direct manual override
PILOT
Pilot type
(-) Internal pilot
(R) External pilot
(-) Internal pilot
(R) External pilot
COIL
Coil rated voltage
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
(1) 100 VAC 50/60Hz
(2) 200 VAC 50/60Hz
(3) 110 to 120 VAC 50/60Hz
(4) 220 VAC 50/60Hz
(5) 24 VDC
(6) 12 VDC
(7) 240 VAC 50/60Hz
ENTRY
Electrical entry
(F) Plug-in type, conduit type
OPTION
Option
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
MANUAL
Pilot valve manual override
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
(-) Non-locking push type
(A) Non-locking push type A (Extended)
(B) Locking type B (Tool required)
(C) Locking type C (Lever)
NO1
Station 1
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO2
Station 2
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
(1) 2-position single
(2) 2-position double
(3) 3-position closed center
(4) 3-position exhaust center
(5) 3-position pressure center
(0) Blanking plate
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D