Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SMC
Description
VV5FS2-01 - 5 Port Solenoid Valve / Base Mounted / Plug-in - insert plug with lead wire
Bill of material
VV5FS2-01-021-01-Q
SUPPLY
Supply
(01) Plug-in - insert plug with lead wire
NOS
Number of stations
JUNCTION
Junction cover
SYMBOL
Symbol
PS
Port size
THREAD
Thread
UNIT
Control unit
VOLTAGE
Voltage of air release valve
L1
103 mm
L2
112 mm
L3
0.0 mm
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D