IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VVQ2000-1A-F0-C4
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQ
VQ2000 5 Port Solenoid Valves
Manifold Base, Single Unit
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vq_jp/vq2000/manifold_base/vq2000_m_block.prj},{NB=VVQ2000-1A-F0-C4},{ENTRY=F0},{LVS=0},{PORT=C4},{ENCLOSURE=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VVQ2000-1A - Manifold Block Assembly
Bill of material
VVQ2000-1A-F0-C4
ENTRY
Electrical entry
(F0) Without lead wire
(F1) F kit for 2 to 12 stations/Double wiring
(F2) F kit for 13 to 24 stations/Double wiring
(F3) F kit for 2 to 24 stations/Single wiring
(P1) P/J/G/S kit for 2 to 12 stations/Double wiring
(P2) P/J/G/S kit for 13 to 24 stations/Double wiring
(P3) P/J/G/S kit for 2 to 24 stations/Single wiring
(L0) L0 kit: Stations (1 to 8)
(L1) L1 kit: Stations (1 to 8)
(L2) L2 kit: Stations (1 to 8)
(T1) T kit for 2 to 20 stations/Double wiring
(T3) T kit for 2 to 20 stations/Single wiring
(M1) M kit for 2 to 12 stations/Double wiring
(M2) M kit for 13 to 24 stations/Double wiring
(M3) M kit for 2 to 24 stations/Single wiring
(F0) Without lead wire
(F1) F kit for 2 to 12 stations/Double wiring
(F2) F kit for 13 to 24 stations/Double wiring
(F3) F kit for 2 to 24 stations/Single wiring
(P1) P/J/G/S kit for 2 to 12 stations/Double wiring
(P2) P/J/G/S kit for 13 to 24 stations/Double wiring
(P3) P/J/G/S kit for 2 to 24 stations/Single wiring
(L0) L0 kit: Stations (1 to 8)
(L1) L1 kit: Stations (1 to 8)
(L2) L2 kit: Stations (1 to 8)
(T1) T kit for 2 to 20 stations/Double wiring
(T3) T kit for 2 to 20 stations/Single wiring
(M1) M kit for 2 to 12 stations/Double wiring
(M2) M kit for 13 to 24 stations/Double wiring
(M3) M kit for 2 to 24 stations/Single wiring
LVS
Stations of L kit
0.000
0.000
PORT
Cylinder port
(C4) With dia 4 one-touch fitting
(C6) With dia 6 one-touch fitting
(C8) With dia 8 one-touch fitting
(L4) Top ported elbow with dia 4 one-touch fitting
(L6) Top ported elbow with dia 6 one-touch fitting
(L8) Top ported elbow with dia 8 one-touch fitting
(B4) Bottom ported elbow with dia 4 one-touch fitting
(B6) Bottom ported elbow with dia 6 one-touch fitting
(B8) Bottom ported elbow with dia 8 one-touch fitting
(N3) Dia 5/32 with one-touch fitting
(N7) Dia 1/4 with one-touch fitting
(N9) Dia 5/16 with one-touch fitting
(LN3) Top ported elbow with dia 5/32 one-touch fitting
(LN7) Top ported elbow with dia 1/4 one-touch fitting
(LN9) Top ported elbow with dia 5/16 one-touch fitting
(BN3) Bottom ported elbow with dia 5/32 one-touch fitting
(BN7) Bottom ported elbow with dia 1/4 one-touch fitting
(BN9) Bottom ported elbow with dia 5/16 one-touch fitting
(C4) With dia 4 one-touch fitting
(C6) With dia 6 one-touch fitting
(C8) With dia 8 one-touch fitting
(L4) Top ported elbow with dia 4 one-touch fitting
(L6) Top ported elbow with dia 6 one-touch fitting
(L8) Top ported elbow with dia 8 one-touch fitting
(B4) Bottom ported elbow with dia 4 one-touch fitting
(B6) Bottom ported elbow with dia 6 one-touch fitting
(B8) Bottom ported elbow with dia 8 one-touch fitting
(N3) Dia 5/32 with one-touch fitting
(N7) Dia 1/4 with one-touch fitting
(N9) Dia 5/16 with one-touch fitting
(LN3) Top ported elbow with dia 5/32 one-touch fitting
(LN7) Top ported elbow with dia 1/4 one-touch fitting
(LN9) Top ported elbow with dia 5/16 one-touch fitting
(BN3) Bottom ported elbow with dia 5/32 one-touch fitting
(BN7) Bottom ported elbow with dia 1/4 one-touch fitting
(BN9) Bottom ported elbow with dia 5/16 one-touch fitting
ENCLOSURE
Enclosure
(-) Dust-protected
(W) Dust-tight/water-jet-proof type (IP65)
(-) Dust-protected
(W) Dust-tight/water-jet-proof type (IP65)
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D