IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VV5Q51-0103LD0 0-1-1
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VQ
New VQ5000 5 Port Solenoid Valve
Manifold Assembly
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vq_jp/vq5000_new/manifold_assembly/vq5000_l_1_asmtab.prj},{NB=VV5Q51-0103LD0-Q_0-1-1_1},{MANIFOLD=(1) Plug-in unit},{VS=1},{PORT=03},{THREAD=},{KIT=L},{ENTRY=D},{CABLE=0},{OPTION1=},{OPTION2=},{OPTION3=},{CE=},{VV=Valve SPEC=>},{SEAL=0},{FUNCTION=},{VOLTAGE=1},{SUPPRESSOR=},{OVERRIDE=},{NO1=1},{NO2=},{NO3=},{NO4=},{NO5=},{NO6=},{NO7=},{NO8=},{NO9=},{NO10=},{NO11=},{NO12=},{PPATH=../vq5000_l/assembly/vq5000_l_1_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VV5Q51-L_1 - Base Mounted Plug-in Unit: Lead Wire Cable Kit
Bill of material
VV5Q51-0103LD0_0-1-1
MANIFOLD
Manifold
(1) Plug-in unit
VS
Stations
PORT
Cylinder port
(03) Rc3/8
(04) Rc1/2
(B) Bottom ported Rc1/2
(03) Rc3/8
(04) Rc1/2
(B) Bottom ported Rc1/2
THREAD
Thread type
(-) Rc
(N) NPT
(T) NPTF
(F) G
(-) Rc
(N) NPT
(T) NPTF
(F) G
KIT
Kit type
L
ENTRY
Electrical entry
(D) D side entry
(U) U side entry
(D) D side entry
(U) U side entry
CABLE
Cable (Length)
(0) Cable length 0.6 m
(1) Cable length 1.5 m
(2) Cable length 3 m
(0) Cable length 0.6 m
(1) Cable length 1.5 m
(2) Cable length 3 m
OPTION1
Option: Exhaust cleaner
(-) None
(CD1) Exhaust cleaner for Rc 1: D side exhaust
(CD2) Exhaust cleaner for Rc 1 1/2: D side exhaust
(CU1) Exhaust cleaner for Rc 1: U side exhaust
(CU2) Exhaust cleaner for Rc 1 1/2: U side exhaust
(-) None
(CD1) Exhaust cleaner for Rc 1: D side exhaust
(CD2) Exhaust cleaner for Rc 1 1/2: D side exhaust
(CU1) Exhaust cleaner for Rc 1: U side exhaust
(CU2) Exhaust cleaner for Rc 1 1/2: U side exhaust
OPTION2
Option: Direct exhaust with silencer box
(-) None
(SB) Direct exhaust with silencer box: Exhaust from both sides
(SD) Direct exhaust with silencer box: D side exhaust
(SU) Direct exhaust with silencer box: U side exhaust
(-) None
(SB) Direct exhaust with silencer box: Exhaust from both sides
(SD) Direct exhaust with silencer box: D side exhaust
(SU) Direct exhaust with silencer box: U side exhaust
OPTION3
Option: IP65 enclosure
(-) None
(W) IP65 enclosure
(-) None
(W) IP65 enclosure
CE
CE Compliant
(-) None
(Q) CE compliant
(-) None
(Q) CE compliant
VV
Valve SPEC=>
SEAL
Seal
(0) Metal seal
(1) Rubber seal
(0) Metal seal
(1) Rubber seal
FUNCTION
Function
(-) Standard type (0.95 W)
(Y) Low wattage type (0.4 W)
(R) Standard type (0.95 W) + External pilot
(RY) Low wattage type (0.4 W) + External pilot
(-) Standard type (0.95 W)
(Y) Low wattage type (0.4 W)
(R) Standard type (0.95 W) + External pilot
(RY) Low wattage type (0.4 W) + External pilot
VOLTAGE
Coil voltage
(1) 100VAC (50/60 Hz)
(2) 200VAC (50/60 Hz)
(3) 110VAC (50/60 Hz)
(4) 220VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
(1) 100VAC (50/60 Hz)
(2) 200VAC (50/60 Hz)
(3) 110VAC (50/60 Hz)
(4) 220VAC (50/60 Hz)
(5) 24 VDC
(6) 12 VDC
SUPPRESSOR
Light/surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
(-) Yes
(E) Without light, with surge voltage suppressor
OVERRIDE
Manual override
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
(-) Non-locking push type (Tool required)
(B) Locking type (Tool required)
(C) Locking type (Manual)
ENCLOSURE
Enclosure
(-) Dust tight
CE1
CE Compliant
(-) None
NO1
Station 1
1_2PSD
2_2PD
3_3PC
4_3PE
5_3PP
6_3PD
Y_BPD
1_2PSD
2_2PD
3_3PC
4_3PE
5_3PP
6_3PD
Y_BPD
NO2
Station 2
N/A
N/A
NO3
Station 3
N/A
N/A
NO4
Station 4
N/A
N/A
NO5
Station 5
N/A
N/A
NO6
Station 6
N/A
N/A
NO7
Station 7
N/A
N/A
NO8
Station 8
N/A
N/A
NO9
Station 9
N/A
N/A
NO10
Station 10
N/A
N/A
NO11
Station 11
N/A
N/A
NO12
Station 12
N/A
N/A
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D