IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
VV8021-01-FD0-W1 S
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series VSS/VSR8-2
Manifold Base
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp1_solenoid_valve/4-5_port/vss_vsr8_2/manifold_base/vv802_f_base_asmtab.prj},{NB=VV8021-01-FD0-W1_S},{SIZE1=(02) Size 18 mm},{VS=1},{PORT=01},{THREAD=},{KIT=FD0},{CPOS=S},{OPTION1=},{OPTION2=},{CE=},{PPATH=vv802_f_base/assembly/vv802_f_base_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
VV802_F BASE - F Kit/D-sub Connector
Bill of material
VV8021-01-FD0-W1_S
SIZE1
Size
(02) Size 18 mm
mm
VS
Stations
SNUMBER
Maximum available number of solenoids
2
PORT
Cylinder port size
(01) Side ported 1/8
(01B) Bottom ported 1/8
(01) Side ported 1/8
(01B) Bottom ported 1/8
THREAD
Thread type
(-) Rc
(T) NPTF
(F) G
(-) Rc
(T) NPTF
(F) G
KIT
Kit type/Electrical entry/Cable length
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
(FD0) D-sub connector (25P) without cable
(FD1) D-sub connector (25P) with 1.5 m cable
(FD2) D-sub connector (25P) with 3.0 m cable
(FD3) D-sub connector (25P) with 5.0 m cable
CPOS
Connector entry direction
(S) Horizontal
(U) Top direction
(S) Horizontal
(U) Top direction
OPTION1
Special wiring specifications
(-) None
(K) Special wiring specifications (Except double wiring)
(-) None
(K) Special wiring specifications (Except double wiring)
OPTION2
Pilot type
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
(-) None
(S) Direct exhaust with built-in silencer
(R) External pilot
(RS) External pilot/Direct exhaust with built-in silencer
CE
CE compliant
(-) None
(-Q) CE compliant
(-) None
(-Q) CE compliant
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D