IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
MGGMF50R-75
SMC
bp2_combination_cylinder
MGG Guide Cylinder
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp2_combination_cylinder/mgg/mgg_rv_asmtab.prj},{NB=MGGMF50R-75(0_0_0)},{BORE=50},{MOUNT=(F) Front flange},{BEARING=(M) Slide bearing},{THREAD=},{WATER=R},{STDSTROKE=75,100,125,150,200,250,300},{SMAX1=300},{SMAX2=1500},{AUTOSWITCH=},{LEAD=},{NUMBER=},{STROKE=75},{POS=0},{STOP=0},{OMSC=},{THREAD2=0},{YX1=97},{YX2=109},{ASW11A=42.0},{ASW12A=46.0},{ASW13A=43.5},{ASW14A=42.5},{ASW15A=36.5},{ASW16A=39.5},{ASW17A=41.5},{ASW18A=38.0},{ASW11B=28.0},{ASW11BL=40.0},{ASW12B=32.0},{ASW12BL=36.0},{ASW13B=28.5},{ASW13BL=28.5},{ASW14B=28.5},{ASW14BL=40.5},{ASW15B=22.5},{ASW15BL=34.5},{ASW16B=25.5},{ASW16BL=37.5},{ASW17B=27.5},{ASW17BL=39.5},{ASW18B=24.0},{ASW18BL=36.0},{PPATH=mgg_rv/assembly/mgg_rv_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 12
HELP_VARIABLE
Company
SMC
Description
MGG-RV - Guide Cylinder/Water Resistant
Bill of material
MGGMF50R-75
BORE
Bore size
50
50
mm
MOUNT
Mounting type
(F) Front flange
(F) Front flange
BEARING
Bearing type
(M) Slide bearing
THREAD
Port thread type
(-) Rc
(TN) NPT
(TF) G
(-) Rc
(TN) NPT
(TF) G
WATER
Water resistant cylinder
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
(R) NBR seals (Nitrile rubber)
(V) FKM seals (Fluororubber)
AUTOSWITCH
Auto switch
(-) Without autoswitch
M9NA
M9PA
M9BA
M9NAV
M9PAV
M9BAV
(-) Without autoswitch
M9NA
M9PA
M9BA
M9NAV
M9PAV
M9BAV
LEAD
Lead wire length
N/A
N/A
m
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
75.000
100.000
125.000
150.000
200.000
250.000
300.000
75.000
100.000
125.000
150.000
200.000
250.000
300.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
OMSC
Made to order
(-) None
(-XC6) Piston rod and rod end nut made of stainless steel
(-XC6A) Stainless steel used for all iron parts
(-XC6B) Stainless steel rod end moving parts
(-XC6C) Stainless steel rods
(-X440) With piping ports for grease
(-) None
(-XC6) Piston rod and rod end nut made of stainless steel
(-XC6A) Stainless steel used for all iron parts
(-XC6B) Stainless steel rod end moving parts
(-XC6C) Stainless steel rods
(-X440) With piping ports for grease
THREAD2
Thread on/off
on
off
on
off
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D