IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
English
XLDV-50K-1G
SMC
bp3_vacuum_equipment
High Vacuum Valve
XL Aluminum High Vacuum Angle Valve
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc/bp3_vacuum_equipment/high_vacuum_valve/xl/xldv_asmtab.prj},{NB=XLDV-50K-1G},{SIZE=50},{TYPE=},{DIRECTION=K},{AUTOSW=},{LEN=},{N=},{VOLTAGE=1},{ENTRY=G},{SUPPRESSOR=},{SURFACE=},{SEAL=},{CHANGE=},{CE=},{PPATH=xldv/assembly/xldv_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
SMC
Description
XLDV - Aluminum High Vacuum Angle Valve/With Solenoid Valve/2-Step Control,Single Acting/Bellows Seal,O-ring Seal
Bill of material
XLDV-50K-1G
SIZE
Flange size
50
50
mm
TYPE
Flange type
(-) KF (NW)
(-) KF (NW)
DIRECTION
Solenoid valve direction
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
(K) Left flange surface
(L) Rear flange surface
(M) Right flange surface
AUTOSW
Auto switch type
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N
M9B
M9P
M9B
A93
(-) Without auto switch (Without built-in magnet)
M9// Without auto switch (With built-in magnet)
M9N
M9B
M9P
M9B
A93
LEN
Lead wire length for Switch
N/A
N/A
N
Number of auto switches/Mouting position
(-) Without auto switch
(-) Without auto switch
VOLTAGE
Rated voltage
(1) 100 VAC, 50/60 Hz
(2) 200 VAC, 50/60 Hz
(3) 110 VAC, 50/60 Hz
(4) 220 VAC, 50/60 Hz
(5) 24 VDC
(6) 12 VDC
(1) 100 VAC, 50/60 Hz
(2) 200 VAC, 50/60 Hz
(3) 110 VAC, 50/60 Hz
(4) 220 VAC, 50/60 Hz
(5) 24 VDC
(6) 12 VDC
ENTRY
Electrical entry
(G) Grommet (Lead wire length 300 mm)
(H) Grommet (Lead wire length 600 mm)
(L) L type plug connector
(M) M type plug connector
(G) Grommet (Lead wire length 300 mm)
(H) Grommet (Lead wire length 600 mm)
(L) L type plug connector
(M) M type plug connector
SUPPRESSOR
Light/Surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
(-) None
(Z) With light/surge voltage suppressor
SURFACE
Body surface treatment
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
(-) External: Hard anodized Internal: Raw material
(A) External: Hard anodized Internal: Oxalic acid anodized
SEAL
Seal materials
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
(-) FKM 1349-80
(N1) EPDM 2101-80
(P1) Barrel Perfluoro® 70W
(Q1) Kalrez® 4079
(R1) Chemraz® SS592
(R2) Chemraz® SS630
(R3) Chemraz® SSE38
(S1) VMQ 1232-70
(T1) FKM for Plasma 3310-75
(U1) ULTIC ARMOR® UA4640
CHANGE
Seal material changed part and leakage
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
(-) Internal: 1.3 x 10^-10 (FKM) External: 1.3 x 10^-11 (FKM)
CE
CE-compliant
N/A
N/A
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D