IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
한국어
IBV10-5L
SMC Corporation
방향제어기기
메커니컬 밸브 /핸드밸브/블로 건
IBV Impact Blow Valve
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc_jp/directional_control_valves/mechanical_valve_hand_valve/ibv/ibv_asmtab.prj},{NB=IBV10-5L(0)},{TYPE=10},{THREAD=},{ENTRY=5L},{DIRECTION=},{THREAD2=0},{PPATH=assembly/ibv_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
IBV - Impact Blow Valve
BOM
IBV10-5L
TYPE
Type
(10) Solenoid valve mounting type
(11) Air operated type
(10) Solenoid valve mounting type
(11) Air operated type
THREAD
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
ENTRY
Rated voltage、Electrical entry
(5L) Rated voltage: DC24V, Electrical entry: L type plug connector and lead wire (300 mm)
(5LO) Rated voltage: DC24V, Electrical entry: L type plug connector without connector
(5WA) Rated voltage: DC24V, Electrical entry: M8 connector and connector cable (300 mm)
(5WAO) Rated voltage: DC24V, Electrical entry: M8 connector without connector cable
(5L) Rated voltage: DC24V, Electrical entry: L type plug connector and lead wire (300 mm)
(5LO) Rated voltage: DC24V, Electrical entry: L type plug connector without connector
(5WA) Rated voltage: DC24V, Electrical entry: M8 connector and connector cable (300 mm)
(5WAO) Rated voltage: DC24V, Electrical entry: M8 connector without connector cable
DIRECTION
Lead wire entry direction
(-) Entry angle: 0°
(A) Entry angle: 90°
(B) Entry angle: 180°
(C) Entry angle: 270°
(-) Entry angle: 0°
(A) Entry angle: 90°
(B) Entry angle: 180°
(C) Entry angle: 270°
THREAD2
Thread on/off
on
off
on
off
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D