IFC 4.0 제작
언어선택:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
한국어
25A-PF3A703H-10-L
SMC Corporation
센서기기
플로스위치
PF3A 디지털 플로 스위치
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{smc_jp/sensors/flow_switches/pf3a/25a-pf3a7_h_l_asmtab.prj},{NB=25A-PF3A703H-10-L(0)},{TYPE=(7) Integrated display},{FLOW=03},{THREAD=},{OUTPUT=L},{OPTION=},{UNIT=},{CERTIFICATE=},{POS=0},{PPATH=25a-pf3a7_h_l/assembly/25a-pf3a7_h_l_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
회사명
SMC Corporation
내용
25A-PF3A7_H-L - 3-Color Display Digital Flow Switch for Large Flow/IO-LINK/Series Compatible With Secondary Batteries
BOM
25A-PF3A703H-10-L
TYPE
Type
(7) Integrated display
FLOW
Rated flow range
(03) 30~3000L/min
(06) 60~6000L/min
(12) 120~12000L/min
(03) 30~3000L/min
(06) 60~6000L/min
(12) 120~12000L/min
THREAD
Thread type
(-) Rc
(N) NPT
(F) G
(-) Rc
(N) NPT
(F) G
PORT
Port size
(10) 1
OUTPUT
Output specification
(L) OUT: IO-Link: Switch output (N/P)
(L3) OUT: IO-Link: Switch output (N/P); FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(L4) OUT: IO-Link: Switch output (N/P); FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
(L) OUT: IO-Link: Switch output (N/P)
(L3) OUT: IO-Link: Switch output (N/P); FUNC: Analog voltage output or External input;Applicable monitor unit model: PFG300 series
(L4) OUT: IO-Link: Switch output (N/P); FUNC: Analog current output or External input;Applicable monitor unit model: PFG310 series
OPTION
Option
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
(-) With lead wire and M12 connector (3 m)
(N) Without lead wire and M12 connector
(Q) Lead wire and M12-M12 connector (3 m)
UNIT
Unit specification
(-) Units selection function
(M) SI unit only
(-) Units selection function
(M) SI unit only
CERTIFICATE
Calibration certificate
(-) None
(A) Yes
(-) None
(A) Yes
POS
Position of Display
0°
90° rotation
0°
90° rotation
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D