Catalog navigation
CAD model selection
Selectable products: 25
HELP_VARIABLE
Company
SPAX
Description
Combi joist hanger SXJHK - Hot-dip galvanised sheet metal
Bill of material
SXJHK73184(300)
SPAXNUMMER
SPAX number
LOD
Level of Details
B
Width
mm
H
Height
mm
L
Length
80 mm
T
Thickness
2 mm
NH1
Number of holes in the headers to main beam, dia. 5
mm
NN2
Number of holes in the headers to secondary beam, dia. 5
mm
NH2
Number of holes in the headers to main beam, dia. 11
mm
VPE1
Packaging units/weight per PU
VPE2
Packaging units/contents per PU
kg
VPE3
Packaging units/number of PUs per pallet
24
EANCODE1
EAN code for single product
EANCODE2
EAN code for packaging unit
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D