Catalog navigation
CAD模型选择
可提供的产品: 20
HELP_VARIABLE
Company
Spraying Systems
Description
FloodJet® TEK - Nozzles - Metric
Bill of material
B1/4TEK-2_m
PN
Sales Part
IC
Inlet Connection Size
英寸
TT
Male/Female
Male
THD
Thread Types
BSPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam
FR02
Flow Rate (lpm) at 0.2 bar
FR05
Flow Rate (lpm) at 0.5 bar
FR07
Flow Rate (lpm) at 0.7 bar
FR15
Flow Rate (lpm) at 1.5 bar
FR2
Flow Rate (lpm) at 2 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
SA05
Spray Angle at 0.5 bar
SA15
Spray Angle at 1.5 bar
SA4
Spray Angle at 4 bar
LL
L
mm
SS1
S1
mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D