Catalog navigation
CAD模型选择
可提供的产品: 333
HELP_VARIABLE
Company
Spraying Systems
Description
SpiralJet® HHSJM Nozzles - Nozzles - Metric
Bill of material
B1/2HHSJ-170164
PN
Sales Part
IC
Inlet Connection Size
英寸
SA
Spray Angle
°
CS
Capacity Size
TT
Male/Female
Male
THD
Thread Types
BSPT
MAT
Materials
EOD
Equiv Orifice Diam
MFP
Max Free Passage Dia
FR07
Flow Rate at 0.7 bar
FR15
Flow Rate at 1.5 bar
FR3
Flow Rate at 3 bar
FR7
Flow Rate at 7 bar
FR25
Flow Rate at 25 bar
DESIGN
Design
LL
L
mm
SS1
S1
mm
SS2
S2
mm
SS3
S3
mm
为你推荐
没有建议信息
下载CAD模型
预览
3D
尺寸标注
2D