Catalog navigation
Wybór modelu CAD
Dostępne producty: 34
HELP_VARIABLE
Company
Spraying Systems
Description
WhirlJet® CX and D One-Piece Cast - Nozzles - Metric
Bill of material
B1-1/4CX-SS12
PN
SalesPart
IC
Inlet Connection Size
CS
Capacity Size
TT
Male/Female
THD
Thread Type
BSPT
MAT
Materials
SP
Spray Pattern
Hollow Cone
EOD
Equiv Orifice Diam
FR02
Flow Rate (lpm) at 0.2 bar
FR03
Flow Rate (lpm) at 0.3 bar
FR04
Flow Rate (lpm) at 0.4 bar
FR05
Flow Rate (lpm) at 0.5 bar
FR07
Flow Rate Capacity (lpm) at 0.7 bar
FR1
Flow Rate (lpm) at 1 bar
FR15
Flow Rate (lpm) at 1.5 bar
FR2
Flow Rate Capacity (lpm) at 2 bar
FR3
Flow Rate (lpm) at 3 bar
FR4
Flow Rate (lpm) at 4 bar
FR6
Flow Rate (lpm) at 6 bar
FR7
Flow Rate (lpm) at 7 bar
SA07
Spray Angle at 0.7 bar
SA15
Spray Angle at 1.5 bar
SA4
Spray Angle at 4 bar
LL
L
mm
AA
A
mm
BB
B
mm
CC
C
mm
EE
E
mm
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D