Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 41892 - Nozzle - Metric
Bill of material
D41892-B (1/2in BSPT connection)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
2 m
SC
Spray Coverage
360°
MINTO
Minimum Tank Opening
37 mm
MAT
Material
POM or PVDF
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
1.4 to 4.8 bar
FRR
Flow Rate Range
15.9 to 29 lpm
MAXTEMP
Maximum Temperature
70 °C
RSM
Recommended Strainer Mesh
200
MFP
Maximum Free Passage
74 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D