Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 9-A - Nozzle - Metric
Bill of material
TJ9B-A (BSPT)
PN
Sales Part Description
TJ9B-A (BSPT)
IC
Inlet Connection Size
3/8" BSPT (F)
MAXTD
Maximum Recommended Tank Diameter
1.8 to 4.9 m
SC
Spray Coverage
2x175°
MINTO
Minimum Tank Opening
32 mm
MAT
Material
Bearings – Carbon-filled PTFE fluoropolymer, All other metallurgy – 316 stainless steel
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
0.7 to 8.3 bar
FRR
Flow Rate Range
4.9 to 144 lpm
MAXTEMP
Maximum Temperature
88 °C
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D