Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 360 - Tank Cleaner - Metric
Bill of material
TJ360 (2 nozzle hub, BSPT and Quick Disconnect)
PN
Sales Part Description
IC
Inlet Connection Size
2'' BSPT (F) along with 2-1/2'' quick disconnect (M)
MAXTD
Maximum Recommended Tank Diameter
30.5 m
SC
Spray Coverage
360°
HT
Hub Type
MINTO
Minimum Tank Opening
mm
MAT
Material
Gears – 17-4PH stainless steel, Gear shaft bearing system – PTFE or oilite bearing, O-rings – self-lubricating EPDM or Viton®, Seals – high-performance spring-energized PTFE , All other metallurgy – 316 stainless steel
OP
Operating Principle
Fluid-driven turbine
OPR
Operating Pressure Range
2.8 to 24.1 bar
FRR
Flow Rate Range
114 to 1136 lpm
MAXTEMP
Maximum Temperature
121 °C
RSM
Recommended Strainer Mesh
20
MFP
Maximum Free Passage
840 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D