Catalog navigation
Wybór modelu CAD
Dostępne producty: 16
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® HH-30 - Nozzles
Bill of material
1-1/2HH-SS30300
PN
Sales Part
IC
Inlet Connection Size
Cal
TT
Male/Female
Male
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC150
Flow Rate Capacity (gallons per minute) at 150 psi
FRC200
Flow Rate Capacity (gallons per minute) at 200 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
SA10
Spray Angle at 10 psi
22
SA15
Spray Angle at 15 psi
SA40
Spray Angle at 40 psi
30
SA100
Spray Angle at 100 psi
30
L
Cal
S1
Cal
S2
Cal
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D