Catalog navigation
Wybór modelu CAD
Dostępne producty: 138
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® G/GG-W - Nozzles
Bill of material
3/8G-17W
PN
Sales Part
IC
Inlet Connection Size
Cal
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
MFP
Max Free Passage Dia (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
SA5
Spray Angle at 5 psi
SA10
Spray Angle at 10 psi
120
SA80
Spray Angle at 80 psi
L
Cal
S1
Cal
S2
Cal
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
Wymiar
2D