Catalog navigation
Селекция на CAD модел
Налични продукти: 84
HELP_VARIABLE
Company
Spraying Systems
Description
FullJet® H/HH-W - Nozzles
Bill of material
1/2HH-SS40W
PN
Sales Part
IC
Inlet Connection Size
INCH
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
ODN
Orifice Diam Nom (in)
MFP
Max Free Passage Dia (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC7
Flow Rate Capacity (gallons per minute) at 7 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC15
Flow Rate Capacity (gallons per minute) at 15 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
SA5
Spray Angle at 5 psi
SA10
Spray Angle at 10 psi
SA80
Spray Angle at 80 psi
L
INCH
S1
INCH
S2
INCH
S3
INCH
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D