IFC 4.0 제작
언어선택:
Deutsch
English
español
français
English
품질보증 정보
카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 1206. 250 x 200
Steinel Normalien
2 Die sets made of special grey cast iron
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{steinel/seaulengestelle_2/st_1206_7_asmtab.prj},{NB=ST 1206. 250 x 200},{BESTNR=ST 1206. 250 x 200},{FORM=C:Oberteil ohne Gewinde},{A1=250},{B1=200},{A2=479},{B2=254},{C1=63},{C2=50},{C3=80},{C4=30},{D3=-},{DN=30.000},{P=2.000},{E1=335},{D1=38},{D2=40},{L=224},{VER1=1.000},{VER2=1.000},{D4=58.000},{L1=77.000},{PPATH=parts/st_1206_7/st_1206_7_asmtpl.prj},{WG=70.000},{FUNC=Blanking, Forming, Guiding}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 34
HELP_VARIABLE
Company
Steinel Normalien
Description
ST1206,1207 - Die sets with with sliding guide with solid lubricant
Bill of material
ST 1206. 250 x 200
BESTNR
Order No.
ST 1206. 250 x 200
ST 1206. 250 x 200
FORM
C:Upper part without thread
C:Upper part without thread
A1
Length
250
250
mm
B1
Height
200
200
mm
A2
Length
479
479
mm
B2
Height
254
254
mm
C1
Height
63
63
mm
C2
Height
50
50
mm
C3
Height
80
80
mm
C4
Height
30
30
mm
D3
Thread
-
-
mm
E1
Length
335
335
mm
D1
Diameter
38
38
mm
D2
Diameter
40
40
mm
L
Length
224
224
mm
WG
Weight
70.000
70.000
kg
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D