IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
MF2510CA
SXQD
actuating element
minicylinderseries
MF MFC MSF MTF
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{sxqd/actuating_element/mini_cylinder_series/mf_series/mf_asmtab.prj},{NB=MF2510CA_0},{MODEL=MF},{BORE=25},{STROKE=10},{POS=0},{MC=},{RCT=CA},{FT=},{TPC=},{AB=45},{AD=14.5},{AE=15.5},{B=30.0},{C=12},{D=10},{DA=31},{E=M10x1.25},{E1=10},{E2=1.25},{EB=22},{F=17},{FA=6},{G=32},{GA=8},{H=8},{K=8},{KA=9},{M=M26x1.5},{M1=26},{M2=1.5},{MA=14},{P=PT1/8},{P1=9.728},{P2=0.907},{PA=7.5},{PB=8.0},{R=33.5},{AA=7},{BB=3.5},{CC=20},{DD=8},{EE=55},{FF=40},{GG=28},{HH=47},{AA1=59},{BB1=30},{CC1=31},{DD1=17.1},{EE1=30},{FF1=40},{GG1=12},{HH1=8},{KK1=2.5},{JJ1=7},{LL1=37},{MM1=15},{A2=60},{B2=75},{C2=40},{D2=7},{F2=4.0},{G2=0},{B3=10},{E3=40},{F3=60},{G3=9},{H3=12},{J3=40},{A4=32},{B4=34},{D4=31},{PPATH=assemblies/mf_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SXQD
Description
MF - Stainless steel mini cylinder
Bill of material
MF2510CA
MODEL
model
MF:Mini cylinder (double acting type)
MFC:Mini cylinder (compound buffer adjustable type)
MSF:Mini cylinder (single acting push out type)
MTF:Mini cylinder (single acting lead-in type)
MF:Mini cylinder (double acting type)
MFC:Mini cylinder (compound buffer adjustable type)
MSF:Mini cylinder (single acting push out type)
MTF:Mini cylinder (single acting lead-in type)
BORE
bore
25
25
mm
STROKE
stroke
10
15
20
25
30
40
50
60
75
80
100
125
150
160
175
200
250
300
350
400
450
500
10
15
20
25
30
40
50
60
75
80
100
125
150
160
175
200
250
300
350
400
450
500
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
MC
Magnet code
blank:No magnet attached
S:Attached magnet
blank:No magnet attached
S:Attached magnet
RCT
Rear cover type
CA:Pendulum tail type
U:Flat tail type
CM:Round tail type
CA:Pendulum tail type
U:Flat tail type
CM:Round tail type
FT
Fixed type
blank:No installation accessories
FA:Front flange connecting plate
SDB:Rear hinge holder
TC:Intermediate trunnion support
blank:No installation accessories
FA:Front flange connecting plate
SDB:Rear hinge holder
TC:Intermediate trunnion support
TPC
Tooth pattern code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
AB
45
45
mm
AD
14.5
14.5
mm
AE
15.5
15.5
mm
B
30.0
30.0
mm
C
12
12
mm
D
10
10
mm
DA
31
31
mm
E
M10x1.25
M10x1.25
mm
EB
22
22
mm
F
17
17
mm
FA
6
6
mm
G
32
32
mm
GA
8
8
mm
H
8
8
mm
K
8
8
mm
KA
9
9
mm
M
M26x1.5
M26x1.5
mm
MA
14
14
mm
P
PT1/8
PT1/8
mm
PA
7.5
7.5
mm
PB
8.0
8.0
mm
R
33.5
33.5
mm
AA
7
mm
BB
3.5
3.5
mm
CC
20
20
mm
DD
8
8
mm
EE
55
55
mm
FF
40
40
mm
GG
28
28
mm
HH
47
47
mm
AA1
59
59
mm
BB1
30
30
mm
CC1
31
31
mm
DD1
17.1
17.1
mm
EE1
30
30
mm
FF1
40
40
mm
GG1
12
12
mm
HH1
8
8
mm
KK1
2.5
2.5
mm
JJ1
7
7
mm
LL1
37
37
mm
MM1
15
mm
A2
60
60
mm
B2
75
75
mm
C2
40
40
mm
D2
7
mm
F2
4.0
4.0
mm
G2
0
0
mm
B3
10
10
mm
E3
40
40
mm
F3
60
60
mm
G3
9
9
mm
H3
12
12
mm
J3
40
40
mm
A4
32
32
mm
B4
34
34
mm
D4
31
31
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D