IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
MHK216D
SXQD
actuating element
pneumatic finger
MHK2
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{sxqd/actuating_element/pneumatic_finger/mhk2_series/mhk2_asmtab.prj},{NB=MHK216D_0},{MODEL=MHK2},{BORE=16},{POS=0.0},{AM=D},{FM=},{DCM=},{MS=},{NOMS=},{J=M4x0.7},{J1=4},{J2=0.7},{J3=8},{K=3.4},{M=M4x0.7},{M1=4},{M2=0.7},{N=14.0},{P=7.0},{Q=13.0},{R=M5x0.8},{R1=5},{R2=0.8},{S=M3x0.5},{S1=3},{S2=0.5},{U=8},{V=4},{W=7},{X=3},{Y=17},{Y1=1.5},{Z=M4x0.7},{Z1=4},{Z2=0.7},{Z3=8},{BB=23.6},{DD=22},{EE=15},{FF=3},{GG=12},{HH=10.0},{II=4},{JJ=13.6},{KK=3},{LL=4},{MM=2.3},{PPATH=assemblies/mhk2_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
SXQD
Description
MHK2 - Wedge cam driven sliding guide type air claw (2 claw type)
Bill of material
MHK216D
MODEL
model
MHK2:Standard
MHKL2:Long travel type
MHK2:Standard
MHKL2:Long travel type
BORE
bore
16
16
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
AM
Action mode
D:Double action
S:Single acting (normally open)
C:Single acting (normally closed)
D:Double action
S:Single acting (normally open)
C:Single acting (normally closed)
FM
Finger material
unsigned:carbon steel
1:stainless steel
unsigned:carbon steel
1:stainless steel
DCM
Dust cover material
unsigned:Neoprene (CR)
F:Fluorine rubber (FKM)
H:Silicon rubber (Si)
unsigned:Neoprene (CR)
F:Fluorine rubber (FKM)
H:Silicon rubber (Si)
MS
Magnetic switch
unsigned:Non magnetic switch (built-in magnetic ring)
M9N:Contactless - general type - direct outgoing type - indicator lamp: with - 3 lines (NPN) - horizontal outgoing
M9P:Contactless - universal - direct outgoing - indicator lamp: with - 3 lines (PNP) - horizontal outgoing
M9B:Contactless - universal - direct outgoing - indicator lamp: with - 2 wires - horizontal outgoing
M9NV:Contactless - universal - direct outgoing - indicator lamp: with - 3 lines (NPN) - longitudinal outgoing
M9PV:Contactless - universal - direct outgoing - indicator lamp: with - 3 lines (PNP) - longitudinal outgoing
M9BV:Contactless - universal - direct outgoing - indicator light: with - 2 wires - longitudinal outgoing
M9NW:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (NPN) - horizontal outgoing
M9PW:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (PNP) - horizontal outgoing
M9BW:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: yes - 2-wire - horizontal outgoing
M9NWV:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (NPN) - longitudinal outgoing
M9PWV:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (PNP) - longitudinal outgoing
M9BWV:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator light: yes - 2-wire - longitudinal outgoing
M9NA:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (NPN) - horizontal outgoing
M9PA:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (PNP) - horizontal outgoing
M9BA:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 2 wires - horizontal outgoing
M9NAV:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (NPN) - longitudinal outgoing
M9PAV:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (NPN) - longitudinal outgoing
M9BAV:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 2 wires - longitudinal outgoing
unsigned:Non magnetic switch (built-in magnetic ring)
M9N:Contactless - general type - direct outgoing type - indicator lamp: with - 3 lines (NPN) - horizontal outgoing
M9P:Contactless - universal - direct outgoing - indicator lamp: with - 3 lines (PNP) - horizontal outgoing
M9B:Contactless - universal - direct outgoing - indicator lamp: with - 2 wires - horizontal outgoing
M9NV:Contactless - universal - direct outgoing - indicator lamp: with - 3 lines (NPN) - longitudinal outgoing
M9PV:Contactless - universal - direct outgoing - indicator lamp: with - 3 lines (PNP) - longitudinal outgoing
M9BV:Contactless - universal - direct outgoing - indicator light: with - 2 wires - longitudinal outgoing
M9NW:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (NPN) - horizontal outgoing
M9PW:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (PNP) - horizontal outgoing
M9BW:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: yes - 2-wire - horizontal outgoing
M9NWV:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (NPN) - longitudinal outgoing
M9PWV:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator lamp: with - 3 lines (PNP) - longitudinal outgoing
M9BWV:Contactless - diagnostic indicator (2-color display) - direct outgoing type - indicator light: yes - 2-wire - longitudinal outgoing
M9NA:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (NPN) - horizontal outgoing
M9PA:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (PNP) - horizontal outgoing
M9BA:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 2 wires - horizontal outgoing
M9NAV:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (NPN) - longitudinal outgoing
M9PAV:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 3 lines (NPN) - longitudinal outgoing
M9BAV:Contactless - strong water resistance (2-color display) - direct outgoing type - indicator light: with - 2 wires - longitudinal outgoing
NOMS
Number of magnetic switches
unsigned:2
Y:1
unsigned:2
Y:1
J
M4x0.7
M4x0.7
mm
J3
8
8
mm
K
3.4
3.4
mm
M
M4x0.7
M4x0.7
mm
N
14.0
14.0
mm
P
7.0
7.0
mm
Q
13.0
13.0
mm
R
M5x0.8
M5x0.8
mm
S
M3x0.5
M3x0.5
mm
U
8
8
mm
V
4
4
mm
W
7
7
mm
X
3
3
mm
Y
17
17
mm
Y1
1.5
mm
Z
M4x0.7
M4x0.7
mm
Z3
8
8
mm
BB
23.6
23.6
mm
DD
22
22
mm
EE
15
15
mm
FF
3
3
mm
GG
12
12
mm
HH
10.0
10.0
mm
II
4
4
mm
JJ
13.6
13.6
mm
KK
3
mm
LL
4
mm
MM
2.3
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D