IFC 4.0 제작
언어선택:
Deutsch
English
español
français
português
中文
English
품질보증 정보
카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
CLSV14A08-370300P01000N-XFS3P09A0XX
Thomson Linear
CLS Series
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{thomsonlinear/cls/clsv_asmtab.prj},{NB=CLSV14A08-370300P01000N-XFS3P09A0XX},{ARCH=V = Vertical Architecture},{MOTOR=14A},{CURRENT=08},{SCREWDIA=37},{LT=0300},{AG=P},{SL=1.000},{LSC=N},{ORIENTATION=X},{NUT=XF},{NUTSIZE=3},{MOTORRAIL=P = Profile Rail},{MOTORSIZE=09},{BEARING=A},{LS=0 = None},{ENCODER=XX},{SMG=Z},{PPATH=parts/clsv_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Thomson Linear
Description
Vertical Series - Compact Linear Systems
Bill of material
CLSV14A08-370300P01000N-XFS3P09A0XX
PN
Part Number
CLSV14A08-370300P01000N-XFS3P09A0XX
ARCH
Architecture
V = Vertical Architecture
MOTOR
Motor
14A = NEMA 14A
17A = NEMA 17A
17B = NEMA 17B
23A = NEMA 23A
23B = NEMA 23B
14A = NEMA 14A
17A = NEMA 17A
17B = NEMA 17B
23A = NEMA 23A
23B = NEMA 23B
CURRENT
Current / Phase
08 = 0.8 amps
13 = 1.3 amps
08 = 0.8 amps
13 = 1.3 amps
SCREWDIA
Screw Diameter
37 = 0.3750 in
M10 = 10.0 mm
M08 = 8.0 mm
31 = 0.3125 in
37 = 0.3750 in
M10 = 10.0 mm
M08 = 8.0 mm
31 = 0.3125 in
LT
Linear Travel Per Revolution (Lead)
0300 = 0.300 in
0083 = 0.083 in
0063 = 0.063 in
0125 = 0.125 in
0100 = 0.100 in
0200 = 0.200 in
0500 = 0.500 in
1000 = 1.000 in
0050 = 0.050 in
0079 = 0.079 in
0250 = 0.250 in
0167 = 0.167 in
0750 = 0.750 in
0375 = 0.375 in
1200 = 1.200 in
0300 = 0.300 in
0083 = 0.083 in
0063 = 0.063 in
0125 = 0.125 in
0100 = 0.100 in
0200 = 0.200 in
0500 = 0.500 in
1000 = 1.000 in
0050 = 0.050 in
0079 = 0.079 in
0250 = 0.250 in
0167 = 0.167 in
0750 = 0.750 in
0375 = 0.375 in
1200 = 1.200 in
AG
Accuracy
P = Precision
S = Standard
P = Precision
S = Standard
SL
Stroke Length
LSC
Lead Screw Coating
N = No Coating
T = PTFE Coated
N = No Coating
T = PTFE Coated
ORIENTATION
Left or Right Orientation
X = No Option
X = No Option
NUT
Nut
FS = Triangular Flange, Anti-backlash (XC Series nut)
MT = MTS Series
FS = Triangular Flange, Anti-backlash (XC Series nut)
MT = MTS Series
NUTSIZE
Nut Size
3 = 0.3125 in, 0.3750 in, 8 and 10 mm screws
3 = 0.3125 in, 0.3750 in, 8 and 10 mm screws
MOTORRAIL
Rail Type
P = Profile Rail
MOTORSIZE
Rail Size
09 = Size 9
12 = Size 12
09 = Size 9
12 = Size 12
BEARING
Bearing Design
A = Standard Bearing Style
A = Standard Bearing Style
LS
Limit Switch
0 = None
ENCODER
Encoder
XX = No Encoder
AA = 1000 Count Encoder
XX = No Encoder
AA = 1000 Count Encoder
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D