IFC 4.0 제작
언어선택:
Deutsch
English
español
français
português
中文
English
품질보증 정보
카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
ET12-084-SENP1S
Thomson Linear
Linear Actuators
Electrak® Throttle
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{thomsonlinear/linear_actuators/electrak_throttle/electrak_throttle_asmtab.prj},{NB=ET12-084-SENP1S},{ATSV=ET12- = Electrak Throttle, 12 Vdc},{ATSVPN=ET12-},{MDLSV=084-},{HO=S},{TR=E},{COPT=NP},{CONOPT=1},{AOPT=S},{W=1.11},{SC=Not Available},{PPATH=parts/electrack_throttle_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak® Throttle - Electrak DC - Electrak® Throttle Linear Actuator
Bill of material
ET12-084-SENP1S
PN
Part Number
ET12-084-SENP1S
ET12-084-SENP1S
ATSV
Product and Voltage
ET12- = Electrak Throttle, 12 Vdc
ET12- = Electrak Throttle, 12 Vdc
MDLSV
Dynamic Load
084- = 45 N (10 lbf), high speed
174- = 130 N (30 lbf), standard speed
084- = 45 N (10 lbf), high speed
174- = 130 N (30 lbf), standard speed
HO
Harness
S = Parallel to Adapter
R = Rotated 90 degrees in Housing
S = Parallel to Adapter
R = Rotated 90 degrees in Housing
TR
Temperature
E = High Temperature: -40 (-40) to +125 (+257) C (F)
E = High Temperature: -40 (-40) to +125 (+257) C (F)
COPT
Control
NP = Analog Position Feedback Sensor
FN = Front End Stroke Limit Switches
FP = Analog Position Feedback Sensor and EEnd of Stroke Limit Switches
CN = CANBUS
NP = Analog Position Feedback Sensor
FN = Front End Stroke Limit Switches
FP = Analog Position Feedback Sensor and EEnd of Stroke Limit Switches
CN = CANBUS
CONOPT
Connection
1 = Flying Leads
2 = Deutsch DTM04-6P
1 = Flying Leads
2 = Deutsch DTM04-6P
AOPT
Adapter Orientation
S = Standard Adapter Orientation
M = Adapter Rotated 90 degrees
S = Standard Adapter Orientation
M = Adapter Rotated 90 degrees
W
Weight
1.11
kg
SC
Special Connector
Not Available
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D