IFC 4.0 제작
언어선택:
Deutsch
English
español
français
português
中文
English
품질보증 정보
카탈로그: Thomson Linear
생성됨: 11.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Thomson Linear
HD12B017-0100EXX1MMSD
Thomson Linear
Linear Actuators
Electrak® HD
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{thomsonlinear/linear_actuators/electrakhd/electrakhd_asmtab.prj},{NB=HD12B017-0100EXX1MMSD},{MIV=HD12 = Electrak HD, 12 Vdc},{MIVPN=HD12},{STDLC=B017-},{S=0100},{EMCSOPT=EXX},{HOPT=1},{RAOPT=M},{FAOPT=M},{AORI=S},{SC=D = Flying Leads},{PPATH=parts/electrakhd_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
Thomson Linear
Description
Electrak® HD - Linear Actuator with Flexible Onboard Controls, Superior Performance and Unmatched Environmental Protection
Bill of material
HD12B017-0100EXX1MMSD
PN
Part Number
HD12B017-0100EXX1MMSD
HD12B017-0100EXX1MMSD
MIV
Product and Voltage
HD12 = Electrak HD, 12 Vdc
HD12 = Electrak HD, 12 Vdc
STDLC
Dynamic Load
B017- = ball screw, 1.7 kN (382 lbs)
B026- = ball screw, 2.6 kN (585 lbs)
B045- = ball screw, 4.5 kN (1012 lbs)
B068- = ball screw, 6.8 kN (1529 lbs)
B100- = ball screw, 10 kN (2248 lbs)
B160- = ball screw, 16 kN (3584 lbs)
B017- = ball screw, 1.7 kN (382 lbs)
B026- = ball screw, 2.6 kN (585 lbs)
B045- = ball screw, 4.5 kN (1012 lbs)
B068- = ball screw, 6.8 kN (1529 lbs)
B100- = ball screw, 10 kN (2248 lbs)
B160- = ball screw, 16 kN (3584 lbs)
S
Stroke
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
0550 = 550 mm
0600 = 600 mm
0650 = 650 mm
0700 = 700 mm
0750 = 750 mm
0800 = 800 mm
0850 = 850 mm
0900 = 900 mm
0950 = 950 mm
1000 = 1000 mm
0100 = 100 mm
0150 = 150 mm
0200 = 200 mm
0250 = 250 mm
0300 = 300 mm
0350 = 350 mm
0400 = 400 mm
0450 = 450 mm
0500 = 500 mm
0550 = 550 mm
0600 = 600 mm
0650 = 650 mm
0700 = 700 mm
0750 = 750 mm
0800 = 800 mm
0850 = 850 mm
0900 = 900 mm
0950 = 950 mm
1000 = 1000 mm
EMCSOPT
Control
EXX = Electronic Monitoring Package only
ELX = EXX + end-of-stroke indication output
EXP = EXX + analog (potentiometer) position output
EXD = EXX + digital position output
ELP = ELX + analog (potentiometer) position output
ELD = ELX + digital position output
LXX = EXX + low-level signal motor switching
LLX = EXX + LXX + end-of-stroke indication output
LXP = EXX + LXX + analog (potentiometer) position output
LPS = EXX + LXX + Programmable Limit Switches + Signal-Follower
CNO = Can bus J1939 + open loop speed control
COO = Can bus CANOpen + open loop speed control
SYN = Synchronous Control
EXX = Electronic Monitoring Package only
ELX = EXX + end-of-stroke indication output
EXP = EXX + analog (potentiometer) position output
EXD = EXX + digital position output
ELP = ELX + analog (potentiometer) position output
ELD = ELX + digital position output
LXX = EXX + low-level signal motor switching
LLX = EXX + LXX + end-of-stroke indication output
LXP = EXX + LXX + analog (potentiometer) position output
LPS = EXX + LXX + Programmable Limit Switches + Signal-Follower
CNO = Can bus J1939 + open loop speed control
COO = Can bus CANOpen + open loop speed control
SYN = Synchronous Control
HOPT
Harness
1 = 0.3 m long cables with flying leads
2 = 1.5 m long cables with flying leads
3 = 5.0 m long cables with flying leads
1 = 0.3 m long cables with flying leads
2 = 1.5 m long cables with flying leads
3 = 5.0 m long cables with flying leads
RAOPT
Rear Adapter
M = Cross hole for 12 mm pin
A = Rear mounting flange
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12 mm pin
F = Forked cross hole for 1/2 inch pin
M = Cross hole for 12 mm pin
A = Rear mounting flange
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12 mm pin
F = Forked cross hole for 1/2 inch pin
FAOPT
Front Adapter
M = Cross hole for 12 mm pin
A = metric M16 male thread
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12 mm pin
F = Forked cross hole for 1/2 inch pin
P = 12mm female thread
G = 1/2 inch female thread
M = Cross hole for 12 mm pin
A = metric M16 male thread
E = Cross hole for 1/2 inch pin
N = Forked cross hole for 12 mm pin
F = Forked cross hole for 1/2 inch pin
P = 12mm female thread
G = 1/2 inch female thread
AORI
Adapter Orientation
S = standard
M = 90 degree turned
S = standard
M = 90 degree turned
SC
Special Connector
D = Flying Leads
AW
Actuator Weight
6.5
kg
LTOT
Ltot Total Length
314.3
mm
A
A Retracted Length
290.0
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D