IFC 4.0 제작
언어선택:
English
中文
English
품질보증 정보
카탈로그: TPC Global
생성됨: 07.11.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
TPC Global
ADQ2WB32-5D
TPC Global
Actuator
AQ2
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{tpc_global/actuator/aq2/adq2w_asmtab.prj},{NB=AQ2WDB3251(00)},{IDNR=},{BS=32},{AT=B},{STROKE=5},{STROKE1=1},{ACTION=Double acting},{BO=},{SERIES=},{SWITCH=D},{NUMBER=},{T=},{POS=0},{POSA=0.0},{STROKECON=5,10,15,20,25,30,35,40,45,50,75,100},{STROKECON1=[5:100]},{C1=20.500},{HY=8.000},{PPATH=aq2w/aq2w_asmtpl.prj},{B=30.5},{L=7.0},{D=16},{N=5.5},{K=14},{E=60},{M=34},{V=45},{O=9 Depth 7},{L1=28.5},{X=23.5},{MC=20.5},{J=4.5},{W=49.5},{Z=18}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 9
HELP_VARIABLE
Company
TPC Global
Description
ADQ2W - Compact Cylinder Built-in Magnet / Double Acting : Double Rod
Bill of material
ADQ2WB32-5D
IDNR
Ident number
BS
Bore Size
32
32
mm
AT
Attaching type
Through hole (standard)
Both ends tapped
Rod Side Flange Type
Axial Foot Type
Head Side Flange Type
Through hole (standard)
Both ends tapped
Rod Side Flange Type
Axial Foot Type
Head Side Flange Type
STROKE
Standard stroke
5
10
15
20
25
30
35
40
45
50
75
100
5
10
15
20
25
30
35
40
45
50
75
100
mm
ACTION
Action
Double acting
BO
Body option
Standard (Female)
Rod End Male Thread
Standard (Female) - Rubber Cushion
Standard (Female) - Rear Boss Mount
Standard (Female) - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Rubber Cushion
Rod End Male Thread - Rear Boss Mount
Rod End Male Thread - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Double Knuckle Joint
Standard (Female)
Rod End Male Thread
Standard (Female) - Rubber Cushion
Standard (Female) - Rear Boss Mount
Standard (Female) - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Rubber Cushion
Rod End Male Thread - Rear Boss Mount
Rod End Male Thread - Rubber Cushion - Rear Boss Mount
Rod End Male Thread - Single Knuckle Joint
Rod End Male Thread - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Double Knuckle Joint
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Single Knuckle Join
Rod End Male Thread - Rubber Cushion - Rear Boss Mount - Double Knuckle Joint
SERIES
Series
Standard
Copper free
Standard
Copper free
SWITCH
Auto switch
With auto switch (built-in magnet)
Basic type
With auto switch (built-in magnet)
Basic type
NUMBER
Number of Switches
None
None
T
Type of auto switch
Without auto switch
W8H
W9H
W8V
W9V
D-A73K
W9HN
W9VN
Without auto switch
W8H
W9H
W8V
W9V
D-A73K
W9HN
W9VN
mm
POS
Working stroke
mm
값 입력 POS
Working stroke
mm
cm
inch
ft
확인
POSA
Rod end nut position
mm
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
치수도
2D