Catalog navigation
Селекция на CAD модел
Налични продукти: 33
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
TMS-SRG-BK - Cable Grommet Small NBR (Black)
Bill of material
107725 TMS-SRG-BK
ARTNR
Art.No.
PREVIEW
Preview
DES
Description
IP
IP Protection
MAT
Material of the Membrane
NBR
T
Material temperature range
-40 to +125 °C
NE
N. of cable lead-throughs
IR1
Cable installation range 1 (Ø)
mm
B
Width
29.5 mm
L
Length
19 mm
H
Height
17 mm
W
Weight
g
WP
Packaging unit weight
kg
PK
Packing
Bulk packed
PA
Packaging Unit
10
MOQ
Delivery Unit
10
CN
Customs Tariff Number
40169300
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D