IFC 4.0 제작
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Turck
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Turck
6824070
Turck
Fieldbus Technology
i2fo20modules
Powered by
Facetsfilter
Internal Server Error
No filter available
CAD모델 선택
{turck/fieldbus20technology/i2fo20modules/6824070.prj},{NB=6824070},{BMENB=6824070},{NO_CU_PER_OU=1},{PREVIEW=../../../_pool_/df/d4/6824070.png},{MASSZEICHNUNG=../../../_pool_/df/d4/6824070.png},{DESCSHORT=piconet stand-alone module for PROFIBUS-DP, 8 Digital PNP Inputs Filter 0.2 ms},{DESCLONG=piconet stand-alone module for PROFIBUS-DP, 8 Digital PNP Inputs Filter 0.2 ms, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67},{EAN=4047101177954},{MANUNAME=Turck},{MANUTYPEDESC=SDPB-0800D-0002},{BUS=B1},{VGB=StKu},{DEEPLINK=Deeplink}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Turck
Description
6824070 - piconet stand-alone module for PROFIBUS-DP, 8 Digital PNP Inputs Filter 0.2 ms
Bill of material
6824070
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
6824070
DESCSHORT
Short Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital PNP Inputs Filter 0.2 ms
DESCLONG
Long Description
piconet stand-alone module for PROFIBUS-DP, 8 Digital PNP Inputs Filter 0.2 ms, Configuration interface, Parameterizable functions, Supported via I/O‐ASSISTANT 2, Direct connection to the fieldbus, Fibre-glass reinforced housing, Shock and vibration tested, Encapsulated module electronics, Metal connector, Degree of protection IP67
EAN
4047101177954
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SDPB-0800D-0002
BUS
piconet_prm_cad_bus
B1
VGB
Piconet - Power
StKu
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
권장 사항
로딩중 ...
CAD모델 다운로드
Autodesk Fusion 360
미리보기
3D
2D