Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
100000680 - Isolating switching amplifier, 1-channel
Bill of material
100000680
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100000680
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Relay output, Adjustable output mode (NO/NC mode), Input monitored for wire breaks/short circuits (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, Removable cage clamp terminals, ATEX, IECEx, cUL, Installation in zone 2, SIL 2
EAN
4047101441499
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMXK12-DI01-1S-1R-0/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D