Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
7520712 - Relay coupler, 1-channel
Bill of material
7520712
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7520712
DESCSHORT
Short Description
Relay coupler, 1-channel
DESCLONG
Long Description
Relay coupler, 1-channel, Operating voltage 19…29 VDC, Output circuit: 2 relays each with 1 changeover contact, 5 A switching current at 250 VAC, Operating voltage 19…29 VDC, Removable terminal blocks, SIL3, Galvanic isolation between input circuits and output circuits, TR CU
EAN
4047101118278
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM73-12-R/24VUC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Zalecenia
No recommendations available.
Pobierz modele CAD
Previews
3D
2D