Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
7560010 - Isolating switching amplifier, 2-channel
Bill of material
7560010
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
7560010
DESCSHORT
Short Description
Isolating switching amplifier, 2-channel
DESCLONG
Long Description
Isolating switching amplifier, 2-channel, Operating voltage 20…30 VDC, Isolating switching amplifier, 2-channel, Line monitoring for wire break / short circuit, PNP transistor output NC, Complete galvanic isolation, Input reverse-polarity protected, Protection class IP67, Connection with M12 male connectors, ATEX, CFMUS, IECEx, Use in Zone 2/22
EAN
4047101120851
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMC-DI-22EX-PNC/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
为你推荐
没有建议信息
下载CAD模型
预览
3D
2D