Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Turck
Description
7580048 - Isolating switching amplifier, 1-channel
Bill of material
7580048
PREVIEW
MASSZEICHNUNG
Maßzeichnung
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Relay output (changeover contact), NAMUR repeater, Output mode adjustable (open-circuit/closed current mode), Input circuits monitored for wire break and short circuit, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420814
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-DI03-1S-1NAM1R-0/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D